©Endress+Hauser
Specs at a glance
Process temperature
Analyzer unit: ≤ +400 °C Analyzer unit with protective tube: ≤ +1,400 °C
Field of application
The ZIRKOR100 gas analyzer provides robust and reliable oxygen measurement for small combustion plants. It is characterized by a measurement cell with a long service life and a diagnostic function. This significantly reduces maintenance effort. The ZIRKOR remote app allows you to wirelessly access the analyzer quickly and easily. As a result, the simple ZIRKOR100 oxygen measurement relieves the plant operator and frees them up to concentrate on other important tasks.
Device properties:
Measurement cell with long service life due to high-quality processing
Measurement cell self-monitoring
Version for high temperatures available
ZIRKOR remote app for remote access to analyzer
Very short response time
Benefits
High availability due to measurement cell with long service life
Reduction of analyzer failures due to internal self-monitoring
Quick measurement close to the combustion process for timely control
Easy analyzer operation – even remotely
Xpert selection
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Process temperature
Analyzer unit: ≤ +400 °C Analyzer unit with protective tube: ≤ +1,400 °C
Process pressure
-2.000 hPa ... 2.000 hPa Maximum pressure fluctuation: ± 50 hPa
Ambient temperature range
Analyzer unit: -40 °C ... +80 °C Control unit: -20 °C ... +55 °C
Degree of protection
Analyzer unit: IP20 Control unit: IP66
Most downloaded
ZIRKOR100
English version - 01/2025
Oxygen Analyzer
Language:
English
Version:
01/01/2025
File size:
3.2 MB
File name:
8029869_AE00_OI_ZIRKOR100_en_V1-1_2017-05_EHS.pdf
ZIRKOR100
English version - 01/2025
Oxygen Analyzer
Language:
English
Version:
01/01/2025
File size:
3.2 MB
File name:
8029869_AE00_OI_ZIRKOR100_en_V1-1_2017-05_EHS.pdf
8 documents
Language:
English
Version:
01/01/2025
File size:
3.2 MB
File name:
8029869_AE00_OI_ZIRKOR100_en_V1-1_2017-05_EHS.pdf
for non-Ex analyzer devices (multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT, LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)
Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf
Safety Information for non-Ex devices (multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT, LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)
Language:
English
Version:
01/01/2025
File size:
720.5 KB
File name:
8030264_AE00_XA_ZIRKOR100_200_ml_V1-0_2016-11_EHS.pdf
Emission Monitoring Solutions
Broad portfolio and long-standing experience
Language:
English
Version:
21/05/2026
File size:
4.9 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V4-3_2026.05_EHS_WEB.pdf
Soluzioni per il monitoraggio delle
emissioni
Soluzioni per il monitoraggio delle emissioni Ampio portfolio e vasta esperienza
Language:
Italian
Version:
27/05/2025
File size:
4.5 MB
File name:
CP01596C16IT01.25-00.pdf
Lösungen zur Emissionsüberwachung
Breites Portfolio und langjährige Erfahrung in Gasanalyse und Durchflussmessung
Language:
German
Version:
25/03/2026
File size:
4.8 MB
File name:
CP01596C_Loesungen zur Emissionsueberwachung_web.pdf
排出ガス監視ソリューション
幅広い製品群と長年にわたる実績
排出ガス監視、測定原理と技術、国際的な要件とサービス、選択ガイド、そして測定装置の一覧をまとめたパンフレット
Language:
Japanese
Version:
24/09/2025
File size:
3.3 MB
File name:
CP01596CJA_0125_0226_Emission_Monitoring_Solutions_mail.pdf
Oxygen analyzers for oxygen measurement made easy
Language:
English
Version:
01/03/2026
File size:
5.9 MB
File name:
8030012_IN_ZIRKOR_en_V2-1_2026.03_EHS.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
SP-SET CONNECTOR PROBE Z100
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all