Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis

Dual Seal – 100% leakage detection

Pressure-triggered safety valve for critical thermometer applications

Industrial processes often involve hazardous or explosive substances, requiring robust safety mechanisms to minimize risks. Over time, thermowells can develop cracks due to abrasion or corrosion, potentially allowing hazardous materials to escape during active processes or maintenance. The patented Dual Seal feature included in iTHERM ModuLine industrial thermometers provides an additional safety barrier in the event of thermowell failure or breakage.

Benefits

  • No risk of hazardous leakages
  • Increased safety for maintenance personnel, plant and environment
  • Health monitoring & signal to PLC in case of activation
  • Additional health information from measurement device
  • Immediate sealing for containment of hazardous media

The Dual Seal mechanism detects a potential loss of thermowell integrity and immediately seals off the sensor insert, preventing the leakage of process medium into the terminal head, cabinet or environment. The temperature transmitter relays the message of the thermowell breakage to the process control system. This information is then used to bring the plant to a safe condition and prevent danger to people and the environment.

2 Producten
Sorteren op:
Filter

Downloads

Ontdek aanvullende hulpbronnen

document icon
Enhanced safety in polymer production
iTHERM ModuLine TM131 with Dual Seal technology not only provides a second process barrier, but also signals when a fault is present, ensuring the safety of the operating personnel.
download icon Downloaden