Title

Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis

Ceraphire ceramic cell

Endress+Hauser sensor technology

Ceramic is one of the hardest materials in the world. The Endress+Hauser capacitive ceramic sensor Ceraphire contains of 99.9% pure ceramic and is a dry measuring cell without filling fluids. The sensor offers high accuracy and is highly corrosion and abrasion resistant. Furthermore the Ceraphire offers best fit for vacuum applications, also pressure peaks up to 40 times of the sensor nominal range do not impact the measurement.

Benefits

  • Ceraphire ceramic sensor guarantees high availability of measurement signals and high overload protection
  • Corrosion-resistant
  • Abrasion-resistant
  • No hydrogen diffusion
  • No diaphragm damage
  • Dry cell / no media pollution
  • No need for expensive alloys diaphragm materials
4 Producten
Sorteren op:
Filter