Kit for SARS-CoV-2 quantification in wastewater
Water & Wastewater Kit, Type SARS-CoV-2
Voordelen
Early detection of rising SARS-CoV-2 infections
Uncovering the number of unrecorded cases of infection
Faster decision-making processes for safety measures possible
‘Hot spots’ and trends are uncovered using a non-invasive method
Test water for SARS-CoV-2 contamination simple, fast, on-site!
Functionality
The Kit enables simple on-site PCR analysis of SARS-CoV-2 in wastewater samples.
It contains the following components:
Concentration Module (10x)
Simple handling steps
Fast water sampling
All necessary materials are included
Detection Module (10x)
Microfluidic cartridge for fully automated DNA extraction and qPCR
Operated in our Device BAB00
Product details
Quality parameter: SARS-CoV-2 (E-Gene)
Analysis: quantitative (Concentration)
Number of tests per Kit: 10
Order number: BKB00-B01A1
FAQ
More information on handling and other product details can be found in the FAQ.
This is updated regularly.
Downloads
How to order the Kit SARS-CoV-2?
In Germany and Switzerland, please use the contact form to request a non-binding offer.
In Austria, please order from your local store (AT).