Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis

Process indicators & control units

Process indicators & control units for all industries

Process indicators & control units for all industries
9 Producten
Filter X icon

Nieuwe alternatieven beschikbaar

Opvolger
RU48

Uitfaseringsrichtlijn

Endress+Hauser zijn toegewijd aan de langdurige ondersteuning van al onze producten.

We nemen de ondersteuning en service van onze producten voor onze rekening gedurende een periode van tien jaar na kennisgeving van productterugtrekking (tot reserveonderdelen niet meer beschikbaar zijn).

We behouden ons echter het recht voor om alternatieve oplossingen aan te bieden, inclusief vervangingsproducten indien dit passender wordt geacht.

Productstatus

Product root RIA452
Naam RIA452 process indicator with pump control unit
Productstatus In phase out
Phase-out datum 7/2025
Orderstop 6/2026
Reservesensor tot not applicable
Kalibratie tot not applicable
Beschikbaarheid van reserveonderdelen not applicable
Reparatie tot not applicable
Nieuw alternatief FMA90,
Onderhoudsadvies

Process indicators & control units

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

About process indicators & control units

Analog measured values are indicated, evaluated and calculated by process indicators. Large displays offer easily readability at all ambient conditions. The universal inputs enable the connection of current, voltage, RTDs and TCs. Loop powered indicators require no power supply and can be universally used in current measuring circuits. They can be easily installed in intrinsically safe applications. Fieldbus indicators support all bus devices and indicate the values communicated on the bus.

Portfolio description

Our portfolio of process indicators & control units provides:

  • Process indicators for panel mounting as well as for field mounting
  • Loop powered process indicators for direct installation in Ex-areas
  • Process indicators with HART display for up to 4 values in one device
  • Process indicators with control function (limit value monitoring, mathematics, differential pressure and linearization,...)
  • Fieldbus indicators for integration into fieldbus systems

Measuring principle: Loop powered indicators

These indicators require no power supply and can be universally used in 4 to 20 mA current measuring circuits. They can be easily installed in intrinsically safe applications. They are used where measurement values have to be clearly visible or where the display of the measuring device is hard to read due to the installation conditions. They are very convincing because of their high contrast display of process values under all environmental conditions.

Measuring principle: Fieldbus indicators

These indicators support all bus devices and indicate the values communicated on the bus.

The PROFIBUS® PA version of the devices acts as a pure listener without an own device address.

The FOUNDATION Fieldbus™ indicators can be operated either in a Listener Mode or in the standard mode using a function block connection.

Measuring principle: Indicators with control function

Indicators with control function combine several functionalities in one device:

  • Active barrier
  • Transmitter
  • Control unit with relay

These features combined with the brilliant displays offer highest comfort and best functionality on site.

Benefits

  • Excellent price/performance ratio
  • Fast, simple and comfortable commissioning and operation
  • Additional security through local measured value display
  • International approvals available: Ex, Germanischer Lloyd / marine, SIL, WHG
  • Comfortable and easy integration into bus systems

Downloads

Ontdek aanvullende hulpbronnen

document icon
Brochure field of activity system products
System products and data managers - Solutions for the loop
download icon Downloaden
document icon
Brochure system products and data managers
System products and data managers - Solutions to complete your measuring point
download icon Downloaden