Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
CA79 TOC-analyzer

TOC-analyzer voor het lage bereik
CA79

Nauwkeurige online TOC-bewaking in de life sciences-industrie

CA79
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
Bezig met activeren van prijs
Prijs: Informatie verstrekken
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Differential conductivity

  • Characteristic

    Total carbon (TOC) analyzer for trace levels

  • Measuring method

    TOC determination by UV digestion and measurement of the differential conductivity

  • Size

    Housing:
    500 x 290 x 200 mm
    19.68 x 11.41 x 7.87 in

  • Design

    Stainless steel housing;
    IP 42 (standard), IP54 (optional)

  • Process temperature

    < 50 °C (122 °F)

  • Ambient temperature

    10 to 45 °C (50 to 113 °F)

  • Process pressure

    max. 0.5 bar (7.25 psi)

  • Sample flow rate

    Min. 5 ml/min (0.17 fl.oz/min)

  • Consistency of the sample

    max. conductivity 2 μS/cm, particle free

  • Specials

    The operating concept and data storage meet the requirements of 21 CFR, Part 11
    UV reactor with continuous function monitoring

  • Application

    Determination of total carbon in ultrapure water applications, e.g. in the lifescience industry, that meet the following conditions:
    Conductivity < 2 μS/cm
    pH range: neutral

  • Power supply

    100/240 V AC, 47 - 63 Hz

  • Output / communication

    0/4 to 20 mA, galvanically isolated

  • Input

    1 to optional 3 measuring channels
    Optional control input 24 V (for 1 channel instruments)

  • Measuring range

    0.5 to 1 000 μg/l (ppb)