The SupplyCare inventory management platform supports users in collaborative demand planning, event-driven replenishment planning and scheduling as well as the reconciliation (in/out) and consolidation (totaling) of geographically distributed inventories. You can involve partners from all entities and even from different companies to make your supply chain smarter. The enterprise version is installed on your server infrastructure.
Monitor product stock in your tanks and silos at your desk or on the go using web browser technology
Assign warning and alarm limits as well as theft detection to all monitored inventory data
Send or receive e-mail notification, e.g. that replenishment is necessary
Export inventory data in universal or standardized format
View trends, historical data and events
Manage tanks, groups of tanks, customers and products
Assign specific viewing rights to suppliers, vendors and internal users
Voordelen
Improves demand planning and lowers your inventories
Enables business processes such as Vendor and Supplier Managed Inventory (VMI, SMI)
Complete solution from inventory measurement and data acquisition to integration in your business processes
Worldwide service and support network
Faster reaction to supply chain volatilities
Complete inventory visibility 24 hours a day, 7 days a week, anywhere within your enterprise, even on mobile devices
Ontdek hoe Profibaustoffe Austria GmbH de bewaking van het bulkmateriaal in silo's heeft geautomatiseerd om nieuwe vullingen op een "just-in-time"-basis te kunnen leveren.
Setting up and monitoring equipment at an ammonia plant presents significant challenges. Engie Energía uses advanced technological solutions, like remote communication devices in hazardous areas.
Since Endress+Hauser’s production centre in Reinach was expanded, energy monitoring has become even more important. The site is managed using instruments and software from the company’s own portfolio.
Data acquisition Data management Process monitoring & visualization
Field of Application
SupplyCare Enterprise SCE30B is a web-based operating program for the indication and monitoring of levels of e.g. tanks, silos and container spread all over the world.
Operating systems
Windows 10 ® (Enterprise) Windows 11 ® (Enterprise) Windows Server 2016 (Standard) Windows Server 2019 (Standard) Windows Server 2022 (Standard)
Processor type
4 cores, 3 GHz or better
Main memory
8 GB (free memory)
Hard-disk capacity
50 GB for full installation, depending on database size
Monitor resolution, display
1280 x 800 (Desktop), application can also be used on mobile devices
Interfaces
Web Browser
Other
SupplyCare Enterprise runs by default in an Apache Tomcat-environment on an application server as service under Microsoft Windows. The operators and administrators operate the application via web browser from theirs desks. Graphics: The minimum requirements do not take into account the requirements for the server operating system or other applications (e.g. antivirus software) installed on the server. The actual requirements and product functions can depend on the system configuration and the operating system. The requirements for the hardware will depend greatly on the desired number of users, failsafe performance etc..
How may the operator optimize the chemical injection process and minimize Health, Safety and Environment (HSE) risks? This White Paper answers exactly this. It is about integrating the best fitting level mearurement instrumentation and a suitab le Inventory Management System.
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .