Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Endress+Hauser BioSense Device

Endress+Hauser
BioSense Device BAB00

Test your samples for countless quality parameters with just one universal device.

BAB00 enables the simple detection of pathogens, spoilage organisms and microbial contamination - on a footprint the size of a DIN-A4 page!

The Device BAB00 is specially designed to analyze application specific Detection Modules and process the samples they contain in a closed system. It combines all the necessary hardware components and is supported by intelligent control software that takes care of both device control and automatic data analysis - without any manual effort.

Voordelen

  • Automates the entire workflow from sample to result

  • Less than 5 minutes hands-on-time

  • Automated analysis takes ~60 minutes (depending on the application)

  • Clear results through qPCR technology with minimal effort and no additional equipment required

  • No trained laboratory staff or prior knowledge required

Functionality

Once the analysis has been initiated, the Device BAB00 automatically manages the microfluidics and PCR reactions on the Detection Module. The quality parameters are detected in real time, with processes on the Detection Module captured by highly sensitive detectors in the Device.

The recorded data is then transferred to the Control Software for fully automated data interpretation. This concept, known as “lab-on-a-chip,” enables the automation and miniaturization of complex biochemical processes.

From sample to result

The Control Software guides you through the analysis process from sample to result and saves the test results for future reference. The software not only provides information on whether the quality parameter was detected, but also which level (low, medium, high) was recorded.

Product details

Number of samples per run: 1-2
Control software: can be run on any Windows PC or pre-installed on an optionally available laptop
Order number: BAB00-A00A1+1

FAQ

More information on handling and other product details can be found in the FAQ. This is updated regularly.

Downloads

How to order the Device BAB00?

In Germany, please use the contact form to request an non-binding offer.

In Austria and Switzerland, please order from your local store (AT/CH).

Endress+Hauser BioSense Device und Control Software ©Endress+Hauser

Device and Control Software

Control Software with Slider ©Endress+Hauser

Control Software with Slider

Device and Control Software

Curious? Request your non-binding offer here

Please fill out the form and we will get in touch with you as soon as possible.

*Mandatory