Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Memosens CPS62E - Digitale Redox-sensor voor de chemische industrie en de life sciences industrie

Digitale Redox/ORP sensor
Memosens CPS62E

Memosens 2.0 ORP-elektrode voor de chemische industrie en de life sciences industrie

CPS62E
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
Bezig met activeren van prijs
Prijs: Informatie verstrekken
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Sensor ORP / Redox

  • Application

    Hygiene and sterile applications (sterilizable, autoclavable):
    • Fermenter
    • Biotechnology
    • Pharma

  • Characteristic

    Digital ORP electrode for hygienic production processes with ion trap
    for long-term stable reference

  • Measuring range

    –1 500 to 1 500 mV

  • Measuring principle

    Gel compact electrode with ceramic junction and ion trap
    Measuring element platinum cap

  • Design

    All shaft lengths with temperature sensor
    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process
    Metal lead: Ag/AgCl
    Open aperture: Ceramic junction,
    zirconium dioxide
    ORP measuring element: Platinum
    O-ring: FKM
    Process coupling: PPS fiber-glass reinforced
    Nameplate: Ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.46 inch)
    Shaft lengths: 120, 225 and 360 mm
    (4.68, 8.77 and 14.04 inch)

  • Process temperature

    0 to 100 °C (32 to 212 °F)
    0 to 140 °C (32 to 284 °F) (140 °C (284 °F) or sterilization only)

  • Process pressure

    0.8 to 14 bar (11.6 to 203.1 psi) absolute

  • Temperature sensor

    NTC 30k

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2

  • Connection

    Inductive, digital connection head with Memosens 2.0 technology

  • Ingress protection

    IP68

  • Additional certifications

    Additional certifications