Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis

Maximize your battery production process efficiency

Discover how effective measuring, where it counts, can help you efficiently extract and concentrate precious battery minerals

Maximize your battery production process efficiency
Introduction

Extract and process battery minerals with precise measurement technology

If you're embarking on a new project to extract precious battery minerals supporting the energy transition, avoid unnecessary additional costs and risks by using trustworthy, high quality measurement technology. With smart sensors, you can receive critical information to enable value-adding process optimization to maximize yield and efficiency, while ensuring the safety of your employees and the availability of your plant.

Many processes in the extraction and purification of battery minerals have more complex requirements than other mining processes due to the rise of new concentration technologies with more chemically aggressive reagents and higher temperature and pressures. Selecting reliable, flexible and smart measurement technology is critical in order to operate these processes sustainably into the future.

Select the right instrumentation

Solids Handling

Maximize your throughput with our solutions that are suitable for the most demanding bulk material types.

Brine Measurement

Efficiently transport brine with products that meet the complexity of your battery mineralization plant.

Process control

Precise control of your high-temperature processes such as calcination or sulfination.

Yield Optimization

Increase the yield of leaching yield of your battery minerals plant by using smarter, more precise measurement technology.

Solids Handling

Maximize your throughput with our solutions for even the most demanding bulk solids handling

Many complex battery mineral processes begin with the handling of the ore from the mine. The aim during this phase is to minimize abnormal events, such as blockages, to deliver a constant homogenous feed to the processing plant. Our measuring devices help to achieve this with Heartbeat Technology to maximize measuring point availability.

  • The FMR67B is suitable for the most demanding bulk solids applications and is now easier to use than ever before
  • With both blockage and flow detection, the FQR57 can help ensure the utilization of your crushing and transportation system is maximized
  • The FTI77 is the most reliable point level switch for maintaining the safety of your operators in harsh applications
  • The Picomag is an easy to use, low-cost and simple flowmeter for dust suppression applications
/
Brine Measurement

Efficiently move your brine in your mine

Moving brine within your mine into the concentrator plant requires many more pipes and measuring points than a normal mine site. You need reliable, easy-to-use, robust devices that perform flawlessly in the extreme conditions found in brine extraction areas.

  • Promag P 10 is easy to use, with high chemically resistant liner options for brine flow measurement
  • Promass A provides simple, low-cost mass flow metering for precision chemical dosing
  • TM131 has low cost of operation, robust temperature measurement and a wide variety of resistant wetted materials for harsh applications
  • CLS50D is a highly chemical resistant inductive sensor with Memosens digital protocol
/
Process Control

Precisely control your high temperature processes like calcination or sulfination

Complex chemical reactions occur in the high temperature purification or conversion reactions in battery minerals purification. You need reliable sensors with a long lifetime.

  • TAF12 is a robust sensor with ceramic wetted parts for the highest temperature applications
  • Promass E is an accurate, compact meter for mass flow measurement of additional liquids
  • The Promag 55S is a flowmeter with outstanding abrasion resistance and signal processing, ideal for the most demanding applications with high solids content and high abrasion
  • PMC71B gives a ceramic membrane for condition-based maintenance insights with Heartbeat Technology
/
Yield Optimization

Increase the yield of leaching for your battery minerals plant

Even the smallest improvement in precision when it comes to measuring critical parameters can produce a greater yield and lead to large value gains for your operation.

  • FMG50 is the first true 2-wire detector with long term stability, Heartbeat Technology and resistance to high temperatures
  • Prowirl F 200 provides long term stability, easy energy management and integrated verification
  • The PMP50 is a low cost, easy-to-use pressure sensor for OEM equipment
  • CPS47E helps you maximize the lifetime of pH measuring points, with a robust non-glass probe with digital Memosens protocol
/

Planning a battery production project?

Get in touch to discuss your challenges with our local experts

Eindnoten

Related information

Find out more about battery production