iTHERM QuickSens - insert for fastest response times
For plants with strict instrumentation requirements, such as in the food industry
The iTHERM QuickSens is a Pt100 thinfilm sensor offering shortest response times (t90 = 1.5 s) in the market. Its precise, fast and stable temperature measurement delivers
the highest degree of process quality and reliable product quality. Mounted directly in the tip of the measurement insert, the minimum immersion length is reduced by >70%. Immersion lengths of 20-30 mm suffice to meet even strictest requirements. The sensor measures from -50 °C to +200 °C. It is vibration-resistant up to 60g.
Voordelen
Maintenance times and downtimes reduced
Maximum process safety
-
Cost savings through more efficient process control
-
Better process control and product quality, optimized efficiency
As the parameter most frequently measured in process automation, temperature measurement offers considerable potential for process optimization. Thanks to its unique technology, this instrument family gives customers considerable added value in terms of reduced production plant maintenance times and downtimes, high product quality and maximum process safety. The sensor is perfectly suitable for industries with hygienic processes, as it enables a faster reaction to temperature changes.
-
Eenvoudige producten
- Gemakkelijk te selecteren, installeren en gebruiken
Technische topkwaliteit
Eenvoud
-
Standaardproducten
- Betrouwbaar, robuust en onderhoudsarm
Technische topkwaliteit
Eenvoud
-
Gespecialiseerde producten
- Ontworpen voor veeleisende applicaties