iTHERM QuickNeck - divisible extension neck
Divisible neck with quick release for easy and safe access to temperature inserts
One simple twist of the wrist for dismounting and easy re-installation! Our patented thermometer extension neck iTHERM QuickNeck with quick release enables tool-free and easy access to the thermometer insert for up to three times faster and safer recalibration procedures. No rewiring is necessary, preventing errors and lowering risk of mechanical damage to the sensor. The assembly with bayonet mount is rated to IP69K, offering protection against high-pressure wash-downs.
Voordelen
-
Simple, tool-free and fast (dis-)mounting of the insert
No risk of water ingress, mechanical damage, loss of mounting parts or connection
errors Increase productivity with shorter maintenance downtimes
-
Hygienic design, IP69K rated neck mount for clean and safe operations
Periodic recalibration of temperature sensors ensures that the instruments work within spec. This operation however is time consuming and involves risks related to wiring. The divisible extension neck iTHERM QuickNeck enables tool-free removal of the insert for calibration purposes without process interruption. By turning the terminal head the insert can be removed from the protection tube and is ready for an on-site calibration. iTHERM QuickNeck is available with selected thermometers.
-
Eenvoudige producten
- Gemakkelijk te selecteren, installeren en gebruiken
Technische topkwaliteit
Eenvoud
-
Standaardproducten
- Betrouwbaar, robuust en onderhoudsarm
Technische topkwaliteit
Eenvoud
-
Gespecialiseerde producten
- Ontworpen voor veeleisende applicaties