Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis

Pressure measurement

Powerful instruments for process pressure, differential pressure, level and flow

Field of Application Pressure
37 Producten
Filter X icon

Do you need help selecting and sizing your next device?

Comfortably select, size and configure best-fit products for your measuring tasks and application.

About pressure measurement

Whether pressure, level or flow, today pressure measurement technology is often used for measuring liquids, pastes and gases. With a wide range of sensor technology Endress+Hauser offer instruments with perfect fit for any kind of application.

Particularly small, exceptionally powerful: the Compact Line

The Compact Line offers high performance in a compact design. The product portfolio includes the Micropilot FMR43, a compact radar device for non-contact level measurements with either 80 GHz or 180 GHz, as well as the proven-in-use point level sensor Liquiphant FTL43 and a reliable Cerabar PMP43 for pressure and hydrostatic level measurement. Specifically designed to meet the requirements in hygienic applications, our solutions increase the productivity, safety and simplicity of processes.

Downloads

Ontdek aanvullende hulpbronnen

document icon
Pressure Measurement Overview brochure
Products and services of our pressure measuring technologies at a glance
download icon Downloaden