Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
SupplyCare Enterprise - Supply chain management

Supply chain management software
SupplyCare Enterprise

Enterprise inventory management platform for transparent information within the supply chain

SCE30B
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
Bezig met activeren van prijs
Prijs: Informatie verstrekken
Filter meting-/ toepassingstaak
Meet-/toepassingstaak
  • Meetprincipe

    Inventory Management Solutions

  • Application Task

    Data acquisition
    Data management
    Process monitoring & visualization

  • Field of Application

    SupplyCare Enterprise SCE30B is a web-based operating program for the indication and
    monitoring of levels of e.g. tanks, silos and container spread all over the world.

  • Operating systems

    Windows 10 ® (Enterprise)
    Windows 11 ® (Enterprise)
    Windows Server 2016 (Standard)
    Windows Server 2019 (Standard)
    Windows Server 2022 (Standard)

  • Processor type

    4 cores, 3 GHz or better

  • Main memory

    8 GB (free memory)

  • Hard-disk capacity

    50 GB for full installation, depending on database size

  • Monitor resolution, display

    1280 x 800 (Desktop), application can also be used on mobile devices

  • Interfaces

    Web Browser

  • Other

    SupplyCare Enterprise runs by default in an Apache Tomcat-environment on an application server as service under Microsoft Windows. The operators and administrators operate the application via web browser from theirs desks.
    Graphics: The minimum requirements do not take into account the requirements for the server operating system or other applications (e.g. antivirus software) installed on the server. The actual requirements and product functions can depend on the system configuration and the operating system. The requirements for the hardware will depend greatly on the desired number of users, failsafe performance etc..