Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Colorimetrische analyzer voor waterhardheid

Analyzer voor waterhardheid in het lage bereik
Liquiline System CA82HA

Colorimetrisch systeem voor online-bewaking van proceswater met lage detectielimiet

CA82HA
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
Bezig met activeren van prijs
Prijs: Informatie verstrekken
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Colorimetric

  • Characteristic

    Analyzer for water hardness in aqueous solutions

  • Measuring method

    Comply with standard colorimetric measuring principle

  • Size

    Housing (open version):
    793 x 530 x 417 mm
    31.22 x 20.87 x 16.42 in
    Housing (closed version):
    793 x 530 x 463 mm
    31.22 x 20.87 x 18.23 in
    Housing with base:
    1723 x 530 x 463 mm
    67.83 x 20.87 x 18.23 in

  • Design

    Open design / cabinet
    Plastic ASA-PC

  • Process temperature

    10 to 40 °C (50 to 104 °F)

  • Ambient temperature

    5 to 40 °C (41 to 104 °F)

  • Process pressure

    2 to 6 bar (29 to 87 psi)

  • Sample flow rate

    60 to 250 ml/min (2.03 to 8.45 fl.oz/min)

  • Consistency of the sample

    Particle free

  • Specials

    Easy upgrade to measuring station with up to four digital Memosens sensors
    Automatic calibration and cleaning
    User-configurable measuring, cleaning and calibration intervals
    optional up to 6 sample channels
    Flexible functionality and modular expandable
    Digital communication for remote access

  • Application

    Determination of water hardness concentration in ultrapure water
    boiler feed water
    Monitoring of water-steam-circuit and condensate
    Monitoring and optimization of reverse osmosis and desalination

  • Power supply

    100 to 120 VAC / 200 to 240 VAC
    50 or 60 Hz

  • Output / communication

    2x 0/4 to 20 mA
    Optional: Webserver, Modbus, Ethernet/IP, Profibus DP

  • Input

    1, 2, 4 or 6 measuring channels
    Optional 1 to 4 digital inputs for sensors with Memosens protocol

  • Measuring range

    0 to 2.5 mg/l (ppm) CaCO3
    LOD: 0.02 mg/L CaCO3

  • Consumables

    Reagents and standard solutions CY82HA
    Maintenance kit CAV800