Process instrumentation plays a crucial role in ensuring the highest standards in water quality. Membranes are used during water treatment to separate contaminants from the water based on properties such as size or charge. Common membrane processes include microfiltration, ultrafiltration, nanofiltration and reverse osmosis. The operational challenge is to avoid fouling, blockage and damage to the membranes by optimizing the cleaning cycles and thus reduce the consumption of chemicals and water.
Real-time process data to better control cleaning cycles
Avoid membrane blockage or damage such as breakage, scaling and fouling
Electromagnetic flow measurement is a well-established method throughout industries for more than 60 years. Magmeters are used universally in all industries.
Read more
/
Analytical panels
Maximize membrane lifetime with monitoring panels
Critical water quality parameters at the inlet of reverse osmosis processes require extremely close monitoring. Analysis panels offer the opportunity to combine different parameters such as turbidity, pH, ORP, chlorine, conductivity, TOC and more. Customize your own analytical panel according to your requirements.
F
L
E
X
Eenvoudige producten
Gemakkelijk te selecteren, installeren en gebruiken
Optimize cleaning cycles with differential pressure
Filtration processes must be closely monitored. Our robust differential pressure devices help avoid filter damage by responding promptly to pressure overloads and the need for cleaning.
Monitoring filter performance with reliable flow measurement
In membrane filtration, flow measurement is necessary for the hydraulic balance, permeate and concentrate flows. Stable monitoring is essential to guarantee optimum performance of the reverse osmosis process.
Population growth, water scarcity, and climate change significantly affect water availability. Reused water is the most sustainable source, consuming less energy compared to desalinated sea water.
Garver was able to achieve zero liquid discharge treatment of the cooling tower blowdown by working with reliable partners such as Endress+Hauser and Rockwell Automation.
Wernsing Feinkost GmbH vertrouwt op meettechnologie en engineering van Endress+Hauser, zodat de afvalwaterzuiveringsinstallatie 24 uur per dag correct werkt.
Increase water efficiency by optimizing the cleaning processes, reducing the COD load and reusing the vapor water from the drying process. Discover how reliable process data help DMK Group.
/
Planning a project? Discuss your challenges with our expert
Our local Endress+Hauser industry experts are ready to support you.
Discover more water or wastewater related information
Membraanfiltratie in de waterbehandeling
Optimaliseer de prestaties van uw membraanfiltratieregeling met Endress+Hauser-instrumentatie en waarborg de hoogste standaarden in de waterkwaliteit.
Water & afvalwater: Beschermen – conserveren – verbeteren
Endress+Hauser is toegewijd om u te helpen bij het realiseren van uw bedrijfsdoelen door de hele waterkringloop, door het combineren van een innovatieve productreeks meetinstrumenten, expertservices en industrie-expertise.
Procesoplossingen voor water en afvalwater
Van ruwwaterinname tot distributie, van afvalwaterzuivering tot lozing, wij helpen u de efficiëntie te verhogen en de naleving van de regels te garanderen. Endress+Hauser biedt oplossingen voor al uw industriële uitdagingen.
Wij letten op uw privacy
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .