Industrial water treatment is an essential activity in a multitude of sectors. The challenge for plant operators is to reconcile efficiency and safety by optimizing treatment costs for industrial water without endangering its intended use within a process. From cooling or steam in production, to specified process water, to direct human consumption, treatment needs vary for quality, composition and pH. Our industrial water treatment portfolio enables efficiencies in any situation.
Belangrijke feiten
20%
van het wereldwijde waterverbruik
kan worden teruggevoerd naar industrieën. In de ontwikkelde landen is deze hoeveelheid aanzienlijk hoger.
Industrial water treatment processes
Membrane filtration
A unique technology for water treatment, membrane filtration can be applied to achieve different targets, with varying pore sizes enabling the mechanical separation of bacteria or viruses up to single ions for desalination. Membrane filtration efficiency and lifespan depends upon regular monitoring of multiple water parameters.
Our expertise in the field
Both broad and highly versatile, the Endress+Hauser instrumentation portfolio enables accurate and reliable monitoring of parameters for optimal membrane efficiency and lifespan:
Cooling and boiling water
Corrosion, fouling, and scaling hamper the effectiveness of cooling and boiling processes and can cause severe health problems. Filtration of cooling water, and dosing with biocides to prevent the growth of algae, fungi, and bacteria, are standard practices. Effectiveness of these processes depends upon reliable, ongoing monitoring of water parameters such as pH and oxygen levels.
Our expertise in the field
Our portfolio for liquid analysis includes digital sensors and transmitters, as well as customizable analytical panels for dependable monitoring of key parameters:
- Analyze water quality with Memosens technology
- Monitor with precision all critical control points using Liquiline transmitter systems
- Simplify analytical measuring tasks with customizable analytical monitoring panels
Process water treatment
Process water used directly in end products must consistently conform to specific characteristics for ongoing product quality. Parameters such as pH, turbidity and oxygen levels must be guaranteed through filtration and the addition of precise doses of chemical agents.
Our expertise in the field
Our portfolio of flowmeters, digital analytical sensors and transmitters enables conformity to process water specifications:
- Dose chemical agents with precision using flowmeters
- Monitor safely process outcomes with Memosens technology
Benefits
Endress+Hauser has more than 60 years of experience when it comes to the water industry. All over the world, municipal and industrial customers trust the expertise of our employees and our dedicated portfolio that was designed with the challenges of our customers in mind. We can help you to assure plant availability, product quality and cost effectiveness.
Belangrijke feiten
+60 years
of experience in the water and wastewater industry
Belangrijke feiten
250,000
digital analytical sensors installed worldwide
Belangrijke feiten
40%
longer service life of our digital sensors
How we can help
Endress+Hauser offers a broad portfolio tailored specifically to the unique and varied challenges of industrial water treatment. Our measuring technologies enable our customers to improve process safety and efficiency:
- Membrane filtration
- Cooling and boiling of water
- Process water treatment for specific requirements