de afbeelding toont een voorbeeld van een beschikbare oplossing
Endress+Hauser is your one-stop shop for mass-based or volume-based offloading metering skids in oil and gas operations. Bring your marine cargo operations for liquids up to date with the very latest technologies, ensure compliance to local and international standards.
Hardware & Software:
State-of-the art Endress+Hauser Coriolis flowmeter
Temperature and pressure transmitter and gauges
Fully assembled, certified and tested skid
Flow computer
Air eliminator
Digital control and isolation valves
Emergency shutdown valves
Additional options such as proving connections and master meter, supervisory HMI, and integrated terminal management system
Others, based on project requirements
Services:
Application constancy and zero-loss assessment
Site survey and deliverables definition, detailed design, and engineering
Procurement and fabrication
Certification and testing
Inspection and FAT, shipping, and logistics
Installation, commissioning, and SAT
Start Up & put into operation
Training and documentation, maintenance, and re-calibration services
Heartbeat diagnostics, monitoring and verification
Others, based on project requirements
Slash negotiation times by up to 100%
Designed to your requirements, and fitted with our advanced Coriolis flowmeters, Endress+Hauser metering skids offer high flowrates, are certified to OIML R 117 for custody transfer accuracy and integrate Heartbeat technology for verification to IEC 61511-1, diagnostics to Namur NE 107. Save time in ship unloading operations with safe, increased throughput. Avoid disputes with traceable, secure, and transparent transfers. Sustain compliance to international and local standards.
For over 50 years our worldwide network of experts has been partnering with oil and gas terminal and refinery operators to optimize marine cargo custody transfer, from front-end engineering design to operations and maintenance.
Enhance your performance with the zero-loss technique.
Avoid time consuming manual sounding operations and quantity negotiations using Endress+Hauser’s certified, sealed and secure metering system.
Reduce implementation risk in your plant projects
with Endress+Hauser expert support services such as project management, detailed engineering, fabrication, testing, documentation, and certification.
Save costs and time in operations
with our training, validation, re-calibration, and maintenance services.
Manage your assets across their lifecycle
via the unique Endress+Hauser Netilion ecosystem.
Interested in our solutions? Our consultants can answer all your questions
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Metering skid for loading and unloading
Discover Endress+Hauser industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
Vochtigheidsanalyzer voor glycoldehydratatie van aardgas
Ontdek hoe de snelle, betrouwbare metingen van onze TDLAS H2O-analyzer de gasdehydratatieprocessen verbeteren, waardoor de kwaliteitsspecificaties worden nageleefd en de verwerkingscapaciteit, veiligheid en efficiëntie toenemen.
H2S-analyzers en CO2-analyzers voor zuiveren van aardgas
Ontdek hoe H2S- en CO2-analyzers van Endress+Hauser de efficiëntie verhogen van de zuiveringsprocessen in de olie- en gasindustrie, de kosten verlagen en zorgen voor een grotere operationele stabiliteit op de lange termijn.
Bunkersystemen met massaflowmeters voor scheepsbrandstoffen
Dagelijks worden enorme hoeveelheden bunkerolie in de brandstoftanks van schepen gepompt. Zelfs de kleinste onnauwkeurigheid in de meting veroorzaakt "kastekorten". Onze oplossing zorgt voor transparantie.
Tankniveaumeetsystemen voor de olie- en gasindustrie
Verbeter uw custody transfer en opslag van olie, gas en vloeistoffen met tankniveaumeetoplossingen van Endress+Hauser.
World-class LNG tank gauging for liquified gas
Tank gauging and operational safety for LNG inventory management
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
Wij letten op uw privacy
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .