Benefits at a glance
- 
                            The panel is comprised of all necessary sensors, transmitter and assembly to measure free chlorine together with pH for compensation. The panel provides reliable monitoring of pool and process water as well as utilities in all industries. 
 It is fully mounted and tested, including medium-conducting components. All you have to do is connect it to the media line and start measuring.
 This means easier planning, faster commissioning, and enhanced security when selecting the measurement technology.
- 
                            Straightforward installation and commissioningSimply mount the solution, connect it to power and water and you are operational. 
- 
                            Simple and safeThe Memosens sensors for free chlorine and pH come pre-calibrated and ready to measure. Their non-contact, inductive signal transmission eliminates all problems due to moisture, temperature or EMC interferences. 
- 
                            Reliable medium flow and measurementThe Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational. 
- 
                            Flexibility for future requirementsThe assembly's modular design offers the maximum flexibility to upgrade your measuring points with dissolved oxygen, ORP or conductivity up to 6 variables, enabling perfect adaptation to your process requirements. 
Bundle in Detail
 
                              Components and Pre-Configurations
- 
                          FixationsTo ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration. Components can be configured within the bundle in the cart
- 
                          Components 1 1Technical Special Product Analysis CSOL Fixations:CSOL-PA3WP1>>Parameter, Transmitter:SKChlorine/Chlorine dioxideDescription:PPanelApplication:A3Surface waterModification:WP1Wetted parts (plastic)>Bundle specification:TABundle 01 CDP50 free chlorine Panel
- 
                           2 2- F
- L
- E
- X
 1-/2-channel transmitter 
 Liquiline CM442Fixations:CM442-AAM2 _ FD _ _ _Approval:AANon-hazardous areaAdditional Features:FD2x digital input, 2x digital outputSensor Input:M22x digital sensor
- 
                           3 3Flow assembly for multi-parameter measurements Flowfit CYA27 Fixations:CYA27-AA1A12A10AAAAAAAAAAAAA1Flow Range:A>30 l/h (standard flow setting)Approval:AANon-hazardous areaMaterial Module/seals:1PMMA/FKMMaterial Additional Parts/seals:APVC/FKMProcess Connection:12G1/4Module Configuration:10Disinfection+pH+flow indicationModule 1:AAW/oModule 2:AAW/oModule 3:AAW/oModule 4:AAW/oModule 5:AAW/oModule 6:AAW/oDevice Model:A11>>Accessory Mounted:NCSampling valve>>Accessory Mounted:NDFlow switch>>Accessory Mounted:NBStatus indication light>>Accessory Enclosed:RB2x cable M12, 10m
- 
                           4 4- F
- L
- E
- X
 Digital free chlorine sensor 
 Memosens CCS51EFixations:CCS51E-AA11 _ NAApproval:AANon-hazardous areaApplication:11Process water, drinking waterAdapter Mounted:NACYA27
- 
                           5 5- F
- L
- E
- X
 Digital pH sensor 
 Memosens CPS31EFixations:CPS31E-AA7ASB2Approval:AANon-hazardous areaElectrode Type:7Basic version, zero point pH 7,0, temperature sensor NTC 30kApplication Range:A1–12 pH, -15…80oC, 0,8…4 bar (abs)Reference System:SB1 ceramic junction, salt store, saturated KCl, Ag/AgClShaft Length:2120mm
- 
                           6 6Digital measuring cable 
 CYK10Fixations:CYK10-A031Cable Length:033mApproval:ANon-hazardous areaCable Length:011,5mCable Connection:1Wire terminals
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
 Fundamental selection Meet your basic measurement needs | Technical excellence | Simplicity | 
| 
 Lean selection Handle your core processes easily | Technical excellence | Simplicity | 
| 
 Extended selection Optimize your processes with innovative technologies | Technical excellence | Simplicity | 
| 
 Xpert selection Master your most challenging applications | Technical excellence | Simplicity Variable | 
1-/2-channel transmitter 
Liquiline CM442
                        The Liquiline CM442 transmitter allows you to connect up to 2 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, easy operation, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.
- 
                            Measuring principlePotentiometric 
- 
                            ApplicationModular 4 wire controller 
 Multichannel: 1/2 digital channels for Memosens protocol
 Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
 Two sensors connectable in any combination
 Functionality modular extendable at any time
 Plug and play for modules and sensors
- 
                            CharacteristicRobust plastic housing 
 All non-ex applications
- 
                            Design2x Memosens input, 2 to 4x current output, Alarmrelay, 
 2x relay, SD card for software update and copy & paste of setup
- 
                            MaterialHousing base: PC-FR 
 Housing seal: EPDM
- 
                            Dimension237 x 194 x 162 mm 
 9.33 x 7.64 x 6.38 inch
- 
                            Process temperature-20 to 60 °C (0 to 140 °F) 
- 
                            Ingress protectionIP66 / IP67 
- 
                            Input1 to 2x Memosens digital input 
 2x 0/4 to 20mA input optional
 2x Digital input optional
- 
                            Output / communication2 to 8x 0/4 to 20 mA current outputs 
 Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
- 
                            Additional certificationsEAC, cCSAus, MCERTS 
- 
                            Measuring principleSensor ORP / Redox 
- 
                            ApplicationModular 4 wire controller 
 Multichannel: 1/2 digital channels for Memosens protocol
 Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
 Two sensors connectable in any combination
 Functionality modular extendable at any time
 Plug and play for modules and sensors
- 
                            CharacteristicRobust plastic housing 
 All non-ex applications
- 
                            Design2x Memosens input, 2 to 4x current output, Alarmrelay, 
 2x relay, SD card for software update and copy & paste of setup
- 
                            MaterialHousing base: PC-FR 
 Housing seal: EPDM
- 
                            Dimension237 x 194 x 162 mm 
 9.33 x 7.64 x 6.38 inch
- 
                            Process temperature-20 to 60 °C (0 to 140 °F) 
- 
                            Ingress protectionIP66 / IP67 
- 
                            Input1 to 2x Memosens digital input 
- 
                            Output / communication2 to 8x 0/4 to 20 mA current outputs 
 Alarmrelay, 2x relay
- 
                            Additional certificationsEAC, cCSAus, MCERTS 
- 
                            Measuring principleConductive 
- 
                            ApplicationModular 4 wire controller 
 Multichannel: 1/2 digital channels for Memosens protocol
 Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
 Two sensors connectable in any combination
 Functionality modular extendable at any time
 Plug and play for modules and sensors
- 
                            CharacteristicRobust plastic housing 
 All non-ex applications
- 
                            Design2x Memosens input, 2 to 4x current output, Alarmrelay 
 2x relay, SD card for software update and copy & paste of setup
- 
                            MaterialHousing base: PC-FR 
 Housing seal: EPDM
- 
                            Dimension237 x 194 x 162 mm 
 9.33 x 7.64 x 6.38 inch
- 
                            Process temperature-20 to 60 °C (0 to 140 °F) 
- 
                            Ingress protectionIP66 / IP67 
- 
                            Input1 to 2x Memosens digital input 
- 
                            Output / communication2 to 8x 0/4 to 20 mA current outputs 
 Alarmrelay, 2x relay
- 
                            Additional certificationsEAC, cCSAus, MCERTS 
- 
                            Measuring principleAmperometric oxygen measurement 
- 
                            ApplicationModular 4 wire controller 
 Multichannel: 1/2 digital channels for Memosens protocol
 Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
 Two sensors connectable in any combination
 Functionality modular extendable at any time
 Plug and play for modules and sensors
- 
                            CharacteristicRobust plastic housing 
 All non-ex applications
- 
                            Design2x Memosens input, 2 to 4x current output, Alarmrelay 
 2x relay, SD card for software update and copy & paste of setup
- 
                            MaterialHousing base: PC-FR 
 Housing seal: EPDM
- 
                            Dimension237 x 194 x 162 mm 
 9.33 x 7.64 x 7.38 inch
- 
                            Process temperature-20 to 60 °C (0 to 140 °F) 
- 
                            Ingress protectionIP67 
- 
                            Input1 to 2x Memosens digital input 
- 
                            Output / communication2 to 4x 0/4...20 mA current outputs 
 Alarmrelay, 2x relay
- 
                            Additional certificationsEAC, cCSAus, MCERTS 
- 
                            Measuring principleFree chlorine 
- 
                            ApplicationModular 4 wire controller 
 Multichannel: 1/2 digital channels for Memosens protocol
 Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
 Two sensors connectable in any combination
 Functionality modular extendable at any time
 Plug and play for modules and sensors
- 
                            CharacteristicRobust plastic housing 
 All non-ex applications
- 
                            Design2x Memosens input, 2 to 4x current output, Alarmrelay 
 2x relay, SD card for software update and copy & paste of setup
- 
                            MaterialHousing base: PC-FR 
 Housing seal: EPDM
- 
                            Dimension237 x 194 x 162 mm 
 9.33 x 7.64 x 7.38 inch
- 
                            Process temperature-20 to 60 °C (0 to 140 °F) 
- 
                            Input1 to 2x Memosens digital input 
- 
                            Output / communication2 to 4x 0/4 to 20 mA current outputs 
 Alarmrelay, 2x relay
- 
                            Additional certificationsEAC, cCSAus, MCERTS 
- 
                            Measuring principleFour beam alternating light 
- 
                            ApplicationModular 4 wire controller 
 Multichannel: 1/2 digital channels for Memosens protocol
 Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
 Two sensors connectable in any combination
 Functionality modular extendable at any time
 Plug and play for modules and sensors
- 
                            CharacteristicRobust plastic housing 
 All non-ex applications
- 
                            Design2x Memosens input, 2 to 4x current output, Alarmrelay, 
 2x relay, SD card for software update and copy & paste of setup
- 
                            MaterialHousing base: PC-FR 
 Housing seal: EPDM
- 
                            Dimension237 x 194 x 162 mm 
 9.33 x 7.64 x 7.38 inch
- 
                            Process temperature-20 to 60 °C (0 to 140 °F) 
- 
                            Ingress protectionIP66 / IP67 
- 
                            Input1 to 2x Memosens digital input 
 2x 0/4 to 20mA input optional
 2x Digital input optional
- 
                            Output / communication2 to 4x 0/4 to 20 mA current outputs, 
 Alarmrelay, 2x relay
- 
                            Additional certificationsEAC, cCSAus, MCERTS 
- 
                            Measuring principleUltrasonic sensor 
- 
                            ApplicationModular 4 wire controller 
 Multichannel: 1/2 digital channels for Memosens protocol
 Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
 Two sensors connectable in any combination
 Functionality modular extendable at any time
 Plug and play for modules and sensors
- 
                            CharacteristicRobust plastic housing 
 All non-ex applications
- 
                            Design2x Memosens input, 2 to 4x current output, Alarmrelay 
 2x relay, SD card for software update and copy & paste of setup
- 
                            MaterialHousing base: PC-FR 
 Housing seal: EPDM
- 
                            Dimension237 x 194 x 162 mm 
 9.33 x 7.64 x 7.38 inch
- 
                            Process temperature-20 to 60 °C (0 to 140 °F) 
- 
                            Ingress protectionIP66 / IP67 
- 
                            Input1 to 2x Memosens digital input 
 2x 0/4 to 20mA input optional
 2x Digital input optional
- 
                            Output / communication2 to 8x 0/4 to 20 mA current outputs 
 Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
- 
                            Additional certificationsEAC, cCSAus, MCERTS 
- 
                            Measuring principleFluorescence measurement 
- 
                            Measuring principleUV photometric 
- 
                            CharacteristicRobust plastic housing 
 All non-ex applications
- 
                            Design2x Memosens input, 2 to 4x current output, Alarmrelay 
 2x relay, SD card for software update and copy & paste of setup
- 
                            Process temperature-20 to 60 °C (0 to 140 °F) 
- 
                            ApplicationModular 4 wire controller 
 Multichannel: 1/2 digital channels for Memosens protocol
 Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
 Two sensors connectable in any combination
 Functionality modular extendable at any time
 Plug and play for modules and sensors
- 
                            Output / communication2 to 8x 0/4 to 20 mA current outputs 
 Alarmrelay, 2x relay
- 
                            Input1 to 2x Memosens digital input 
Flow assembly for multi-parameter measurements Flowfit CYA27
Flowfit CYA27 allows for monitoring of up to 6 relevant parameters at the same time. Sensors installed in the assembly need a sample flow as low as 5 l/h (1.32 gph) for accurate measurement. This enables precise control of processes such as disinfection with minimum water loss. The assembly offers flexible mounting options, an integrated sampling valve and a cleaning and dosing module. A flow monitoring can ensure that your measurement is always operational.
- 
                            Measuring principleOzone 
- 
                            ApplicationDrinking water 
 Utilities of all industries
 Less drained sample water
- 
                            CharacteristicFlow assembly for multiparameter measurement 
- 
                            DesignFlow through assembly with optimized flow path for disinfection sensors and for 12 mm sensors 
 optional: flow monitoring
 optional: dosing
- 
                            MaterialPlexiglas (PMMA) with FKM seals 
- 
                            Dimensionmodular, from WxHxD 165x155x73 mm (6.50x6.10x2.87 in) up to 345x249.5x94 mm (13.58x9.82x3.70 in) 
- 
                            Process temperature0 to 60 °C (32 to 140°F) 
- 
                            Process pressure0 to 4 bar (0 to 58 psi) relative 
- 
                            ConnectionG1/4" or adaptation 
Digital free chlorine sensor
Memosens CCS51E
                        Memosens CCS51E ensures precise and consistent disinfection monitoring in drinking water, pool and process water and in utilities. This sensor for determining free chlorine features extremely fast response times even at low water volumes. This guarantees efficient process control and safe processes. Thanks to Memosens 2.0 technology, CCS51E combines maximum process and data integrity with simple operation. This provides the perfect basis for predictive maintenance and IIoT connectivity.
- 
                            Measuring principleFree chlorine 
- 
                            ApplicationEnsuring reliable disinfection in drinking water 
 Process water
 Dosing disinfectant efficiently in pool water
 Detect the absence or presence of free chlorine in Utilities
 Guarantee food safety and provide hygienic packaging and bottling
- 
                            CharacteristicAmperometric measurement of dissolved free chlorine 
- 
                            Measuring rangeTrace: 0 to 5 mg/l HOCl 
 Standard: 0 to 20 mg/l HOCl
 High: 0 to 200 mg/l HOCl
- 
                            Measuring methodClosed, membrane covered measuring cell 
 Reduction of free chlorine at the cathode
- 
                            DesignClosed amperometric 2-electrode measuring cell with PVDF membrane 
- 
                            MaterialSensor shaft: POM 
 Membrane: PVDF
 Membrane cap: PVDF
 Sealing ring: FKM
- 
                            DimensionDiameter: 25 mm (0.98 inch) 
 Length: 161 mm (6.34 inch)
- 
                            Process temperature0 to 55 °C (32 to 130 °F), non-freezing 
- 
                            Process pressureMax. 1 bar (max. 14.5 psi) 
- 
                            Temperature sensor10k NTC integrated (Memosens) 
- 
                            ConnectionInductive, digital connection head with Memosens 
Digital pH sensor
Memosens CPS31E
                        Memosens CPS31E is the expert for pH compensation in disinfection processes. It delivers stable measurement results, ensuring safe swimming pool and drinking water. Thanks to Memosens 2.0 digital technology, CPS31E provides the perfect data basis for predictive maintenance, offers easy operation and more process uptime since it can be calibrated in the laboratory and quickly exchanged on site. The sensor resists moisture and its 3 optional junctions make it suitable for minimum conductivity.
- 
                            Measuring principlePotentiometric 
- 
                            Application• Drinking water 
 • Swimming pool water
 • pH compensation during the measurement of free chlorine
- 
                            CharacteristicDigital pH electrode for standard applications in drinking 
 water and swimming pool water
- 
                            Measuring rangepH 1 to 12 
- 
                            Measuring principleGel filled reference with one or three ceramic junctions with optional salt storage 
- 
                            DesignAll shaft lengths with temperature sensor 
- 
                            MaterialSensor shaft: Glass to suit process 
 pH membrane: glass Type A
 Metal lead Ag/AgCl
 Open aperture: Ceramic junction
 O-ring: FKM
 Process coupling: PPS fiber-glass reinforced
 Nameplate: Ceramic metal oxide
- 
                            DimensionDiameter: 12 mm (0.47 inch) 
 Shaft length: 120 mm (4.70 inch)
- 
                            Process temperature–15 to 80 °C (5 to 176 °F) 
- 
                            Process pressure0.8 to 4 bar (11.6 to 58 psi) (absolute) 
- 
                            Temperature sensorNTC 30k 
- 
                            Ex certificationWith ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in 
 hazardous areas Zone 0, Zone 1 and Zone 2.
- 
                            ConnectionInductive, contactless connection head with Memosens 2.0 technology 
- 
                            Ingress protectionIP68 
Digital measuring cable
CYK10
                        CYK10 guarantees absolute water-proof connection of Memosens sensors to the transmitter. Its inductive coupling shows no contact corrosion and guarantees galvanic isolation of transmitter and medium. Simply forget about limited cable length, interfering potentials or moisture and benefit from completely safe and reliable signal transmission.
- 
                            Measuring principlePotentiometric 
- 
                            ApplicationMeasuring cable for contactless, inductive, digital transmission of measurement signals 
- 
                            InstallationInductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter 
- 
                            CharacteristicInductive, digital transmission of measurement signals and energy 
 Not influenced by moisture, EMC-fields and corrosion
- 
                            Measuring rangeHigh impedance cable not necessary 
- 
                            DesignEasy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head 
 No open contacts, resistant against humidity
- 
                            MaterialCable sheath: TPE 
 Junction box: aluminum
- 
                            DimensionDiameter: 6.3 mm (0.25 inch) 
 Cores: 2x2 cores, twisted pairs
 Length: up to approx. 100 m (328 ft)
- 
                            Process temperature-25 to 135 °C (-13 to 277 °F) 
- 
                            Process pressuremax. 50 bar/725 psi at 135°C/275°F. 
- 
                            Temperature sensorFor digital sensors with inductive plug-head with and without temperature sensor 
- 
                            Ex certificationATEX II 1G Ex ia IIC T3/T4/T6 
 FM, CSA IS Cl.1 Div 1 Gr. A-D
 ATEX, NEPSI II 3G Ex ic IIC
- 
                            Ingress protectionIP68 
- 
                            Measuring principleSensor ORP / Redox 
- 
                            ApplicationMeasuring cable for contactless, inductive, digital transmission of measurement signals. 
- 
                            InstallationInductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter. 
- 
                            CharacteristicInductive, digital transmission of measurement signals and energy. 
 Not influenced by moisture, EMC-fields and corrosion
- 
                            DesignEasy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head 
 No open contacts, resistant against humidity
- 
                            MaterialCable sheath: TPE 
 Junction box: aluminum
- 
                            DimensionDiameter: 6.3 mm (0.25 inch) 
 Cores: 2x2 cores, twisted pairs
 Length: up to approx. 100 m (328 ft)
- 
                            Process temperature-25 to 135 °C (-13 to 277 °F) 
- 
                            Temperature sensorFor digital sensors with inductive plug-head with and without temperature sensor 
- 
                            Ex certificationATEX II 1G Ex ia IIC T3/T4/T6 
 FM, CSA IS Cl.1 Div 1 Gr. A-D
 ATEX, NEPSI II 3G Ex ic IIC
- 
                            Measuring principleConductive 
- 
                            ApplicationMeasuring cable for contactless, inductive, digital transmission of measurement signals 
- 
                            InstallationInductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter 
- 
                            CharacteristicInductive, digital transmission of measurement signals and energy 
 Not influenced by moisture, EMC-fields and corrosion
- 
                            DesignEasy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head 
 No open contacts, resistant against humidity
- 
                            MaterialCable sheath: TPE 
 Junction box: aluminum
- 
                            DimensionDiameter: 6.3 mm (0.25 inch) 
 Cores: 2x2 cores, twisted pairs
 Length: up to approx. 100 m (328 ft)
- 
                            Process temperature-25 to 135 °C (-13 to 277 °F) 
- 
                            Temperature sensorFor digital sensors with inductive plug-head with and without temperature sensor 
- 
                            Ex certificationATEX II 1G Ex ia IIC T3/T4/T6 
 FM, CSA IS Cl.1 Div 1 Gr. A-D
 ATEX, NEPSI II 3G Ex ic IIC
- 
                            Measuring principleAmperometric oxygen measurement 
- 
                            ApplicationMeasuring cable for contactless, inductive, digital transmission of measurement signals 
- 
                            InstallationInductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter 
- 
                            CharacteristicInductive, digital transmission of measurement signals and energy 
 Not influenced by moisture, EMC-fields and corrosion
- 
                            DesignEasy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head 
 No open contacts, resistant against humidity
- 
                            MaterialCable sheath: TPE 
 Junction box: aluminum
- 
                            DimensionDiameter: 6.3 mm (0.25 inch) 
 Cores: 2x2 cores, twisted pairs
 Length: up to approx. 100 m (328 ft)
- 
                            Process temperature-25 ... 135 °C (-13 ... 277 °F) 
- 
                            Temperature sensorFor digital sensors with inductive plug-head with and without temperature sensor 
- 
                            Ex certificationATEX II 1G Ex ia IIC T3/T4/T6 
 FM, CSA IS Cl.1 Div 1 Gr. A-D
 ATEX, NEPSI II 3G Ex ic IIC
- 
                            Measuring principleFree chlorine 
- 
                            ApplicationMeasuring cable for contactless, inductive, digital transmission of measurement signals 
- 
                            CharacteristicInductive, digital transmission of measurement signals and energy 
 Not influenced by moisture, EMC-fields and corrosion
- 
                            DesignEasy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head 
 No open contacts, resistant against humidity
- 
                            MaterialCable sheath: TPE 
 Junction box: aluminum
- 
                            DimensionDiameter: 6.3 mm (0.25 inch) 
 Cores: 2x2 cores, twisted pairs
 Length: up to approx. 100 m (328 ft)
- 
                            Process temperature-25 to 135 °C (-13 to 277 °F) 
- 
                            Temperature sensorFor digital sensors with inductive plug-head with and without temperature sensor