Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Simplifying scrubber systems

Forbes Technologies benefits from Proline Promag W 10 with 0 x DN full-bore design and Bluetooth®

Forbes Technologies supplies scrubbers, storage tanks and other vessels into a variety of industries. The company relies on instrumentation from Endress+Hauser for its skid-mounted scrubber systems. It uses level switches, radar level devices, pressure transmitters, pH sensors and the flowmeter Promag W 10 with Bluetooth®. The option “0 x DN full bore” ensures optimal performance, regulatory compliance and efficient removal of harmful emissions from industrial processes.

Endress+Hauser instrumentation on a storage tank

Forbes supplies scrubbers, storage tanks and other vessels

Skid mounted scrubbing system at Forbes

Skid-mounted scrubbing system with flowmeters

The result

  • Reduced footprint of skid-mounted scrubber systems, saving material for greater cost efficiency and sustainability

  • No need to disconnect flowmeters from scrubber systems prior to delivering the skid and rewiring it at the customer’s site

  • Safer testing and commissioning of instruments installed in inaccessible locations

  • Accelerated instrument configuration for faster setup

  • Excellent technical support from Endress+Hauser and convenient online ordering

Ben Whicker, Chemical & Process Engineering Manager, 
Forbes Technologies

“We can simulate processes like filling and emptying from our phones in a couple of minutes; it makes life so much easier.”

Ben Whicker, Chemical & Process Engineering Manager
Forbes Technologies

The customer requirement

In the past, ensuring accurate measurements after pipe bends, fittings, or control valves required an inlet length of at least five pipe diameters for most electromagnetic flowmeters – a significant challenge in close-knit pipelines. Another issue: The chemical storage tanks can be up to 15 meters tall, making on-site commissioning and operation difficult. To test the control system it was necessary to manually fill tanks with water, which took several hours.

Our solution

The compact flowmeter Proline Promag W 10 with 0 x DN full-bore design requires no inlet or outlet runs and enables measurements with high accuracy even directly downstream of pipe bends without pressure loss. Another feature of the Endress+Hauser portfolio is the SmartBlue app to access instrumentation via Bluetooth® connectivity in hard-to-reach places and to support safer maintenance and commissioning. The app can also be used to generate readings to test control sequences.

Contact us

Are you interested in our offering? Would you like to discuss about your application?

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.