Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Picture of electromagnetic flowmeter Proline Promag W 500 / 5W5B with remote transmitter

Proline Promag W 500
electromagnetic flowmeter

Specialist for demanding water and wastewater applications as remote version with up to 4 I/Os

5W5B
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
Bezig met activeren van prijs
Prijs: Informatie verstrekken
from CHF ??.-

Overzicht specificaties

  • Max. meetfout

    Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
    Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s), Flat Spec

  • Measuring range

    0.5 m3/h to 263000 m3/h (2.5gal/min to 1665 Mgal/d)

  • Medium temperature range

    Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
    Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)

  • Max. process pressure

    PN 40, Class 300, 20K

  • Wetted materials

    Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
    Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
    Liner material PTFE: –20 to +90 °C (–4 to +194 °F)
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum

Toepassingsgebied

The premium device for water and wastewater measurement Promag W 500 was designed for reliable use in hazardous areas and under harsh conditions. Its innovative remote transmitter maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology enables measurement reliability and compliant verification.

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Dedicated to the measurement of industrial or municipal water and wastewater


Device properties

  • International drinking water approvals

  • Degree of protection IP68 (Type 6P enclosure)

  • Remote version with up to 4 I/Os

  • Backlit display with touch control and WLAN access

  • Standard cable between sensor and transmitter

Voordelen

  • Reliable measurement at constant accuracy with 0 x DN inlet run and no pressure loss

  • Flexible engineering – sensor with fixed or lap-joint process connections

  • Application fitness – EN ISO 12944 corrosion protection for underground or underwater installation

  • Improved plant availability – sensor compliant with industry-specific requirements

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Video's

  • Heartbeat Technology
    Smart instrumentatie door Heartbeat Technology

    U wilt de prestaties van uw installatie verhogen en de kosten verlagen? Ons smart instrumentatie portfolio met Heartbeat Technology biedt een grondig inzicht in de apparatuur voor meer kostenefficiëntie en operationele veiligheid.

  • Ethernet-APL portfolio

    Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.

Extended selectie

  • High-end producten

  • Functioneel en uiterst doelmatig

Technische topkwaliteit

Eenvoud

FLEX: Extended ©Endress+Hauser
  • Eenvoudige producten

  • Gemakkelijk te selecteren, installeren en gebruiken

Technische topkwaliteit

Eenvoud

  • Standaardproducten

  • Betrouwbaar, robuust en onderhoudsarm

Technische topkwaliteit

Eenvoud

  • High-end producten

  • Functioneel en uiterst doelmatig

Technische topkwaliteit

Eenvoud

  • Gespecialiseerde producten

  • Ontworpen voor veeleisende applicaties

Technische topkwaliteit

Eenvoud

Variabel

FLEX selectie Technische topkwaliteit Eenvoud
  • F
  • L
  • E
  • X

Fundamental selectie

Voldoe aan uw basismeetvoorwaarden

Technische topkwaliteit
Eenvoud
  • F
  • L
  • E
  • X

Lean selectie

Beheers eenvoudig uw belangrijkste processen

Technische topkwaliteit
Eenvoud
  • F
  • L
  • E
  • X

Extended selectie

Optimaliseer uw processen met innovatieve technologieën

Technische topkwaliteit
Eenvoud
  • F
  • L
  • E
  • X

Xpert selectie

Beheers uw meest uitdagende applicaties

Technische topkwaliteit
Eenvoud

Variabel

Please Wait (spinning wheel) Loading alternative products