Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis

0 x DN full-bore design

Maximum measuring performance without pressure loss – independent of mounting location

Proline Promag W with 0 x DN full bore design

The 0 x DN full-bore design for Proline Promag electromagnetic flowmeters from Endress+Hauser allows for reliable measurement independent of flow profile and mounting location. These devices are thus particularly suitable for installation in tight spaces, such as compact systems or skids, because they do not need any inlet or outlet runs.

Benefits

  • More flexibility in terms of mounting
  • Independent of flow profile
  • No inlet or outlet runs needed
  • No tube restrictions and pressure loss

Unrestricted flow measurement

Pipe bends, insertion devices or other obstacles in the pipe can cause turbulence in the flow and lead to inaccurate measurements. Thanks to the 0 x DN full-bore design, our electromagnetic flowmeters (0 x DN full bore) continue to measure with high accuracy (±0.5%). The full-bore device design without restriction prevents any pressure loss and is available for pipes up to 3 meters in diameter. Find more information in our brochure!

Proline Promag W devices with 0 x DN full-bore option

The electromagnetic flow sensors for water applications

/

Proline Promag H devices with 0 x DN full-bore option

The hygienic flowmeters for applications in Food & Beverages as well as Life Sciences

/

Proline Promag P devices with 0 x DN full-bore option

The robust flowmeters for process and chemical applications with high temperatures

/

Downloads

Ontdek aanvullende hulpbronnen

document icon
Proline Promag W 300/400/500 0 x DN full bore
Innovatiebrochure - 's werelds eerste elektromagnetische debietmeter voor onbeperkt meten
download icon Downloaden