Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
De intrekbare armatuur CPA474 is ontworpen voor extreme chemische toepassingen.

Handmatig of automatisch terugtrekbare armatuur Cleanfit CPA474

Armatuur met kogelklep voor chemische toepassingen en toepassingen met industrieel afvalwater

CPA474
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
Bezig met activeren van prijs
Prijs: Informatie verstrekken
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Potentiometric

  • Application

    Chemical industry, wastewater, industrial water, power plants, refuse incinerators

  • Installation

    Retractable assembly with ball valve

  • Characteristic

    Open and closed tank, piping (min. DN80)

  • Design

    Manual or pneumatic
    Manual or pneumatic ball valve
    Can be fully automated with CPC30 / 300
    Integrated rinse chamber with connection G1/4" or NPT1/4"

  • Material

    Seals: EPDM / FPM / perfluoroelastomer
    Electrode holder: PP / PEEK / PVDF
    Ball valve: PP / PVDF
    Inlet safety seal: PVDF, PTFE, Viton®
    Outlet safety seal: PVDF
    Rinse connection socket: PVDF

  • Dimension

    Immersion depth: 71 to 207 mm
    (2.8 to 8.15 inch)

  • Process temperature

    PA version: max. 80 °C (max. 176 °F)
    Stainless steel pressure cylinder: max. 120 °C (248 °F)

  • Process pressure

    PA pressure cylinder: max. 6 bar (87 psi)
    Stainless steel pressure cylinder: max. 10 bar (145 psi) at 40 °C (104 °F)

  • Connection

    Process connection DN50, ANSI 2"

  • Additional certifications

    Inspection certificate 3.1 acc. to EN 10204 on demand

  • Meetprincipe

    Sensor ORP / Redox

  • Application

    Chemical industry, wastewater, industrial water, power plants, refuse incinerators

  • Installation

    Retractable holder with ball valve

  • Characteristic

    Open and closed tank, piping (min. DN80)

  • Design

    Manual or pneumatic
    Manual or pneumatic ball valve
    Can be fully automated with CPC30 / 300
    Integrated rinse chamber with connection G1/4" or NPT1/4"

  • Material

    Seals: EPDM / FPM / perfluoroelastomer
    Electrode holder: PP / PEEK / PVDF
    Ball valve: PP / PVDF
    Inlet safety seal: PVDF, PTFE, Viton®
    Outlet safety seal: PVDF
    Rinse connection socket: PVDF

  • Dimension

    Immersion depth: 71 to 207 mm (2.8 to 8.15 inch)

  • Process temperature

    PA version: max. 80 °C (max. 176 °F)
    Stainless steel pressure cylinder: max. 120 °C (248 °F)

  • Process pressure

    PA pressure cylinder: max. 6 bar (87 psi)
    Stainless steel pressure cylinder: max. 10 bar (145 psi) at 40 °C (104 °F)

  • Connection

    Process connection DN50, ANSI 2"