Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Tophit CPS441 - analoge niet-glazen pH-sensor met navulbare vloeibare KCl-elektrolyt

Tophit CPS441

CPS441
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
Bezig met activeren van prijs
Prijs: Informatie verstrekken
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Application

    - Special applications with high requirements with regard to accuracy and speed - non-glass, break-proof - low temperatures - rapidly changing composition of media - highly clogging media - low conductivities

  • Characteristic

    - Ion sensitive field effect transistor (ISFET) technology - overhead installation - rapid response at low temperatures - lower amount of maintenance required than with glass - 3A

  • Measuring range

    pH 0-14

  • Measuring principle

    - Ceramic diaphragm - liquid lead

  • Design

    - All shaft lengths with temperature sensor

  • Material

    Peek / metal oxide / ceramic / EPDM

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft lengths: 120, 225, 360, 425 mm
    (4.72/8.86/14.2/16.7 inch)

  • Process temperature

    -15°C ... 135°C
    (5°F - 275°F)

  • Process pressure

    max. 10 bar/100°C (145 psi/212°F)

  • Temperature sensor

    Optional with integrated Pt1000

  • Ex certification

    ATEX
    FM

  • Connection

    TOP68 connection head

  • Ingress protection

    IP68

  • Additional certifications

    EHEDG, 3A