De Endress+Hauser Group

Media center

Evenementen

Uw carrière bij Endress+Hauser

Online tools

Contactinformatie

Online Shop

Log hier in om toegang te krijgen tot de Online Shop, en plaats uw
bestelling 24/7. U kunt eveneens de prijzen en levertijden van uw producten
nakijken, of u kunt een offerte vragen.

Online Shop

E-direct Shop

E-direct producten: Eenvoudig te selecteren producten van hoge kwaliteit om online te bestellen. Deze producten bieden basismogelijkheden voor de meest economische oplossing voor uw toepassing.

E-direct Shop

Nanomass Gas Density

The device for continuous gas density measurement in the process

  • MEMS Coriolis - Nanomass Gas Density ©Endress+Hauser

    MEMS Coriolis - Nanomass Gas Density

Nanomass Gas Density is the first device for precise gas density measurement based on the revolutionary MEMS-Coriolis technology – a combination of innovative micro-technology and Endress+Hauser's long experience. For the first time, under economically attractive conditions parameters such as gas density or quality can be monitored continuously in the process. Nanomass Gas Density can be easily integrated into any existing process infrastructure.

Voordelen

  • High process safety and product quality – permanente process monitoring in real time

  • Increased process efficiency – continuous measurement and fast response time

  • High availability – maintenance-free

  • Complete data transparency – integrated data logger

  • Excellent price/performance ratio – multivariable measurement (temperature, pressure, concentration)

  • Reliable – insensitive to vibrations

Toepassingsgebied

  • Measuring principle operates in a density range 0 to 30 kg/m³, considering temperature and pressure

  • Highly accurate density and concentration measurement of non-corrosive, inflammable, non-inflammable gases and gas mixtures.

Device properties

  • Integrated pressure and temperature measurement

  • Different hazardous area approvals available

  • Fastest response time

  • 2-line backlit display with push buttons

  • RS232 interface, USB and several outputs

  • Integrated data logger

Kenmerken en specificaties

Documenten/handleidingen/software

Accessoires/Spare parts

Succesverhalen

Contact

Endress+Hauser B.V.
Nikkelstraat 6 1411 AJ Naarden Postbus 5102 1410 AC Naarden Nederland
Tel.: +31 (35) 6 95 86 11
Fax: +31 (35) 6 95 88 25
info@nl.endress.com www.nl.endress.com

Gerelateerd nieuws