Fluctuating oxygen levels in the water can have fatal consequences: fish growth is inhibited, diseases spread, and entire populations die. Warm water and high consumption increase the risk, making reliable monitoring an absolute must.
Continuous monitoring of critical water parameters
Automated measurement and documentation
Reliable early detection of critical process conditions
Remote access to measurement data
Improved process stability in fish farming
The system is easy to operate and works reliably both on a laptop and smartphone. This allows us to keep an eye on the values at all times and from anywhere.
Marco Burkhalter, Fish Farm Maintenance Manager
Visp District Sport Fishing Association
Customer challenge
A stable oxygen concentration is a key requirement in fish farming, as even short-term deviations can lead to significant losses. Oxygen availability is influenced by water temperature and natural biological processes, which cause continuous fluctuations. If measurement values are inaccurate or adjustments are delayed, oxygen levels can quickly move outside the critical range, increasing costs and putting fish stock at risk.
Our solution
The combination of the Liquiline Edge Module and the Netilion cloud platform enables continuous monitoring of critical water parameters in fish farming. Measurement values such as oxygen, pH value and temperature are acquired automatically and are available in real time, eliminating manual measurement and documentation. Reliable data transfer and early detection of critical conditions support stable process control and efficient operation.
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Eenvoudige producten
Gemakkelijk te selecteren, installeren en gebruiken
Kom meer te weten over onze robuuste, kant-en-klare afvalwatermonitoringsystemen met slim onderhoud die u helpen uw wettelijke en contractuele voorschriften na te leven.
Gebruikt u stoomgeneratoren voor uw voedingsmiddelen- of drankproductie? Ontdek onze slimme
SWAS-panelen voor het betrouwbaar bewaken van de waterkwaliteit bij de stoomopwekking.
Discover Endress+Hauser smart monitoring for wastewater treatment plants. Comply to legal limit values with improved efficiency with our easy to use, cost-effective, turnkey monitoring systems.
U werkt samen om aan de veiligheidsnormen voor voedsel te voldoen, een consistente productkwaliteit te waarborgen, de productiecapaciteit te verbeteren en duurzaamheidsinitiatieven te ontwikkelen, zelfs met een beperkt budget.
Wij letten op uw privacy
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .