Ecograph T RSG30
Universal Graphic Data Manager

Paperless recording, visualization and monitoring of the process values at the same time

Safe and complete recording and visualization of all process sequences. The Ecograph T RSG30 is easy to use and simplify data acquisition. The device replaces perfectly existing strip chart/paper recorders. The embedded Web Server enables access data remotely from anywhere in the world.
Ecograph T - One solution for all industry applications.

Benefits

  • Informative: interim, daily, monthly and yearly analysis; counters, operation time and quantities; min-, max- and average value recording

  • Clear layout: multi-coloured display, digital, bargraph and curve display

  • Safe: reliable data archiving with internal memory and separate CompactFlash card (mechanically locked). No data loss even in event of power failure!

  • Available worldwide: integrated Web server function for remote monitoring

  • Compact: low installation depth, saves space and money

  • System-enabled: network integration and remote data transmission via Ethernet, RS232/RS485 (modem) and USB

  • Flexible: direct access to archived data also with MS® Excel, in ReadWin 2000 or in the SQL based Field Data Manager Software (FDM) for example

Field of application

The instrument can be used in many processes and industries:

  • Quality and quantity monitoring in the water/wastewater industry

  • Monitoring of processes in power stations

  • Food and dairy industry processes

  • Displaying and recording critical parameters in production cycles

  • Tank and level monitoring

  • Temperature monitoring in metal working

  • Cold storage and transportation monitoring

Technical information

Documents / Software

Service

Accessories / Spare parts

Success stories

  • Doug Lopshire, Industrial Competency Center Manager at Louis Dreyfus, USA
    The cost reductions have enabled us to capture a return on our investment in just six months

    Doug Lopshire

    Industrial Competency Center Manager, Louis Dreyfus Commodities

    More information >>>

  • ArcelorMittal Zenica management is now able to make the right decisions to reduce energy costs.
    With the solution and services provided, ArcelorMittal Zenica management is now able to make the right decisions to reduce energy costs.

    Emir Krgo

    Head of production sector, Energy Plant Department, ArcelorMittal Zenica, Bosnia and Herzegovina

    More information >>>

  • Endress+Hauser's Online Shop helps further improve our maintenance processes.
    Using the Online Shop delivery times and prices are immediately visible and time-consuming inquiries can be significantly reduced.

    Rita Schärli and Walter Felder

    Technical Purchasing and Technology Team Leader, Emmi Dagmersellen, Switzerland

    More information >>>

  • Optimizing the clinker production performance

    Total energy cost can represent 65-75% of variable costs in the process. To save energy, we help improve clinker production with integrated online monitoring and optimized fuel management.

    More information >>>

  • Thickener optimization to reduce production costs

    Easy monitoring of data from all critical measuring points at a concentrator will help you increase plant availability, process safety and energy savings.

    More information >>>

Contact

Endress+Hauser B.V.
Nikkelstraat 6 1411 AJ Naarden Postbus 5102 1410 AC Naarden Netherlands
Tel.: +31 (35) 6 95 86 11
Fax: +31 (35) 6 95 88 25
info@nl.endress.com www.nl.endress.com

Order Information

Place your order
Place your order

Click here to see how you can order from Endress+Hauser

Order Information >>>

Related news

Geen waterverlies met nieuwe troebelheidssensor.

Turbimax CUS52D: troebelheidssensor voor zeer helder water.

More information >>>
Zekerheid in niveauschakelen heeft een naam!

De grenswaardeschakelaar, Liquiphant Failsafe, biedt u maximale veiligheid in uw proces. SIL 3 met slechts één instrument

More information >>>