Toepassingsgebied
De AT1-transmitter is bedoeld voor montage aan de LT5-niveaumeter. De belangrijkste functies zijn het analoge uitgangssignaal van 4 tot 20 mA en de alarmcontactuitgang.
Omgevingstemperatuur: -20 tot +60 °C (-4 tot +140 °F)
Voordelen
Overdracht van het tankniveau door analoge signalen
Max. 6 alarmcontactuitgangen
Makkelijk onderhoud dankzij eenvoudig mechanisme
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
Analog Transmitter AT1000 AT1 - Technical Information
AT1 analog transmitter is designed to be installed to the LT, and LTC
series float level gauge. One of the main functions of the transmitter
is to transmit the level gauge’s signals into voltage, electric current,
and resistance output signals.
Because this model has a variety of output signal types, it has an
extensive connection compatibility with various level setting devices.
In addition, the alarm and adjustment contact signals are equipped with
up to six points, enabling the operator to direct the valves andpumps
with this transmitter alone.EN NL 07/01/201403/06/201301/12/2011Taal:
Engels
Versie:
07/01/2014
Bestandsgrootte:
850.2 KB
Bestandsnaam:
TI00460G08EN03.13.pdf
-
-
-
Bedieningshandleiding (BA)
Serie AT-1000 Manual de intrucciones
Tipo de potenciómetro
Transmisor analógico
Tank GaugingEN NL 01/07/2007Taal:
Spaans
Versie:
01/07/2007
Bestandsgrootte:
615.2 KB
Bestandsnaam:
BA1011Nes_0107.pdf
-
-
-
Bedieningshandleiding (BA)
Analog Transmitter AT1000 AT1 - Operating Instructions
AT1 analog transmitter is designed to be installed onto LT and LTC
series level gauging systems. The device transmits the level information
into electric current, voltage, and resistance signals. It can also be
equipped with a maximum of six alarm contact signals.
In addition to transmitting the level, contact signals can be received
by this transmitter alone, enabling easy control ofthevalve and pump.EN NL 07/01/201403/06/201301/12/2011Taal:
Engels
Versie:
07/01/2014
Bestandsgrootte:
1.6 MB
Bestandsnaam:
BA00414G08EN03.13.pdf
-
-
-
Explosieveiligheid
Product family: Sakura
Product root: AT1-
Region: Japan
Approval agency: TIIS
Protection: Ex dTaal:
Japans
Versie:
01/04/2023
Bestandsgrootte:
194.2 KB
Bestandsnaam:
TIIS_T63217_AT1_C1-42_2023.pdf
-