EtherNet/IP™ Electronic Data Sheets (EDS) / Rockwell Add-on Profiles (AOP) / Firmware

This Website contains the Electronic Data Sheets (EDS) / Rockwell Add-on Profiles (AOP) and Firmware for all Endress+Hauser EtherNet/IP™ instruments.

 

The files* are required during commissioning and network configuration:

  • *.eds files are the Electronic Data Sheets that are required during the commissioning of the device
  • *.dll files are the Rockwell AOP (Add-on profiles) required for the integration into a Rockwell ControlLogix environment
  • *.bin is the Firmware required to update the Ethernet module via the Webserver

 

The files should be stored in a single directory, so that they can be easy located by the commissioning / configuration program's browser. Most programs then automatically download the files they require into the appropriate directory of the control system.

ODVA™ - Declaration of Conformity to the EtherNet/IP™ Specification

This Website contains also the corresponing ODVA™ - Declaration of Conformity (DOC) to the EtherNet/IP™ Specification of all Endress+Hauser EtherNet/IP™ instruments.

 

ODVA™ is the organization that supports network technologies built on the Common Industrial Protocol (CIP™) - DeviceNet™, EtherNet/IP™, CompoNet™ and ControlNet™.

 

Please note:
Within the EtherNet/IP™ ODVA™ - Declaration of Conformity (DOC) to the EtherNet/IP™ Specification, Endress+Hauser confirm that all EtherNet/IP™ devices are tested and interoperable with the test cases and systems.
We are pleased to confirm that all Endress+Hauser devices have passed the entire conformance and interoperability tests required for registration by the ODVA™ Organisation.

 

By clicking the EtherNet/IP™ icon in the table below, the corresponding link will lead you to the ODVA™ Website of the registered device.

Download Instructions

All the Electronic Data Sheets (EDS) / Rockwell Add-on Profiles (AOP) / Firmware and ODVA™ - Declaration of Conformity (DOC) to the EtherNet/IP™ Specification can be obtained from the Endress+Hauser Download Area.

Device Name Device Root ID Product Code

Major, Minor

Revision

ODVA™ DOC

Registration

Date (M/D/Y)

Add-On-Profile ODVA™ online 
Promag 53

53H, 53P, 53W

1042 01, 01 ODVA_P53_0101 11/02/10 1.35  
Promag 100

5H1B, 5P1B

103A 01, 01 ODVA_PROMAG 100_0101 05/30/13 1.35  
Promag 400

5D4B, 5L4B

1067 01, 01 ODVA_PROMAG_400_0101 08/26/13 1.35
Promass 83

83A, 83E, 83F, 83H, 83I, 83O, 83P, 83S, 83X

1051 01, 01 ODVA_P83_0101 11/24/09 1.35
Promass 83

83A, 83E, 83F, 83H, 83I, 83O, 83P, 83S, 83X

1051 02, 01 ODVA_P83_0201 11/02/10 1.35
Promass 100

8A1B, 8C1B, 8E1B, 8F1B, 8H1B, 8I1B, 8O1B, 8P1B, 8S1B, 8X1B

104A 01, 01 ODVA_PROMASS 100_0101 02/24/12 1.35
Promass 100

8A1B, 8C1B, 8E1B, 8F1B, 8H1B, 8I1B, 8O1B, 8P1B, 8S1B, 8X1B

104A 02, 01 ODVA_PROMASS 100_0201 05/30/13 1.35