The system makes it particularly easy to carry out maintenance work, such as changing operating materials.
Liquiline Control CDC90 automatically cleans and calibrates your pH and ORP sensors.
Toepassingsgebied
The Liquiline Control CDC90 plug & play system automates Memosens pH and ORP measuring points in many industries. It cleans, calibrates and adjusts up to two sensors automatically, reducing maintenance effort, improving working safety in harmful areas and helping to ensure the yield and quality of your product. It can easily be integrated into existing plant infrastructures and allows a convenient connection to any process control system.
Liquiline Control CDC90 automates pH and ORP measuring points in all industries. It is suitable for each application where:
The sensors must be cleaned and/or calibrated frequently.
The measuring point is difficult to access.
The measuring point is in a harmful environment.
The process requires reproducible precise pH measurement.
The process requires measurement at frequent intervals.
The performance of the measuring point must be controlled and documented frequently.
Voordelen
Increased occupational safety for your employees: Liquiline Control CDC90 reduces maintenance and servicing measures to a minimum – a decisive advantage, especially in difficult-to-access and hazardous environments.
With customizable cleaning and calibration cycles for up to two sensors, you can achieve high process reliability, product quality and optimum product yield. Blockages and soiling of the sensors are removed in good time.
Intelligent media distribution and dosing guarantees reproducible calibration results and ensures reliable measured values at all times.
Minimize operating costs by optimizing buffer and cleaning agent consumption at both measuring points. This is ensured by the sophisticated hydraulics of the Liquiline Control CDC90.
Seamless integration into your process control system with certified communication standards. Includes analog or digital signals as well as fieldbus: 0/4 ... 20 mA, PROFIBUS DP, Modbus TCP, EtherNet/IP, PROFINET, and web server technology.
AVR Waste in Botlek, Rotterdam, verwerkt tot 1,7 miljoen ton restafval per jaar. Ontdek hoe ze hun pH-metingen hebben geoptimaliseerd dankzij Endress+Hauser
Endress+Hauser enables fast and reliable water analysis at Butoniga Reservoir, ensuring optimal layer selection, improved water quality and reduced operating costs.
The disinfection panel offers Maisel Brewery a stable, low-maintenance and reliable disinfection measurement system that enables optimal dosing and saves costs.
Eenvoudige producten
Gemakkelijk te selecteren, installeren en gebruiken
Increased occupational safety by minimizing maintenance and servicing measures. Customizable cleaning and calibration cycles for up to two measuring points. Minimization of operating costs and buffer and cleaning agent consumption through smart media distribution and dosing.
Installation
Complete automated cleaning and validation system including a selectable retractable holder
Characteristic
Fully assembled system with powder-coated or stainless steel pneumatic control unit. All non-ex applications
Measuring principle
Automated cleaning and calibration of Memosens pH and ORP sensors installed in retractable assemblies.
Design
Complete cleaning and calibration system including dosing pumps and canisters for buffer and cleaning solutions for connection to various retractable assemblies and sensors
Dimension
268 x 1170 x 770 mm (l x h x w) 10.55 x 46.06 x 28.74 inch (l x h x w)
Connection
DCS/PLS connection on Modbus TCP, Ethernet IP, Profinet, ProfibusDP and current in/ output
Input
1 to 2x Memosens digital sensor 1x 0/4 to 20mA input 4x digital input
Output / communication
DCS/PLS connection via Modbus TCP, EtherNet/IP, PROFINET, PROFIBUS DP, digital and analog signals
-10 to 140 °C (14 to 284 °F) for all materials except PVDF and conductive PVDF -10 to 100 / 90 °C (14 to 212 / 194 °F) for PVDF and conductive PVDF materials
Process pressure
Stainless steel, Alloy C22, PEEK: 16 bar up to 140 °C (232 psi up to 284 °F) PVDF, conductive PVDF: Basic version: 16 bar up to 100 °C (232 psi up to 212 °F) Immersion chamber version: 4 bar to 90 °C (58 psi up to 194 °F)
PA pressure cylinder (manually only): Max. 80 °C (176 °F) Stainless steel pressure cylinder: up to 100°C (212 °F) with continuous operation up to 6 bar (87 psi)
Process pressure
PA pressure cylinder: Max. 6 bar (87 psi) Stainless steel pressure cylinder: Max. 10 bar (145 psi) Pneumatic outlet safety seal: 6 bar at 100 °C (87 psi at 212 °F)
-10 to 140 °C (14 to 284 °F) for all materials except PVDF and conductive PVDF -10 to 100 / 90 °C (14 to 212 / 194 °F) for PVDF and conductive PVDF materials
Process pressure
Stainless steel, Alloy C22, PEEK: 16 bar up to 140 °C (232 psi up to 284 °F) PVDF, conductive PVDF: Basic version: 16 bar up to 100 °C (232 psi up to 212 °F) Immersion chamber version: 4 bar to 90 °C (58 psi up to 194 °F)
PA pressure cylinder (manually only): Max. 80 °C (176 °F) Stainless steel pressure cylinder: up to 100°C (212 °F) with continuous operation up to 6 bar (87 psi)
Process pressure
PA pressure cylinder: Max. 6 bar (87 psi) Stainless steel pressure cylinder: Max. 10 bar (145 psi) Pneumatic outlet safety seal: 6 bar at 100 °C (87 psi at 212 °F)
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .